text.skipToContent text.skipToNavigation

LM1084IS-3.3/NOPB ACTIVE

5.5-A, 29-V, linear voltage regulator

Inventory: 5,685
 

Quality information

RoHS Exempt
REACH Affected
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-245C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
TO-263 (KTT) | 3 45 | TUBE
Q (-40 to 125)
Package | Pins TO-263 (KTT) | 3
Package qty | Carrier 45 | TUBE
Operating temperature range (°C) Q (-40 to 125)
View TI packaging information

Features for the LM1084

  • Available in 3.3-V, 5.0-V, and Adjustable Versions
  • Current Limiting and Thermal Protection
  • Output Current 5 A
  • Industrial Temperature Range –40°C to 125°C
  • Line Regulation 0.015% (Typical)
  • Load Regulation 0.1% (Typical)

Description for the LM1084

The LM1084 is a regulator with a maximum dropout of 1.5 V at 5 A of load current. The device has the same pinout as TI’s industry standard LM317.

Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1084. Fixed output voltage versions integrate the adjust resistors.

The LM1084 circuit includes a zener trimmed bandgap reference, current limiting, and thermal shutdown.

Refer to LM1085 for the 3A version, and the LM1086 for the 1.5A version.

Pricing


Qty Price (USD)
1-99 $2.169
100-249 $1.901
250-999 $1.333
1,000+ $1.074

Additional package qty | carrier options

Package qty | Carrier 500 | LARGE T&R
Inventory 98,769
Qty | Price (USD) 1ku | $0.898 1-99 $1.814 100-249 $1.589 250-999 $1.114 1,000+ $0.898