text.skipToContent text.skipToNavigation

LM1084ISX-3.3/NOPB

5A Fixed / Adjustable Output Linear Regulator

Availability: 9,407

Packaging

Package | PIN: TO-263 (KTT) | 3
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.16
10-24 $1.95
25-99 $1.81
100-249 $1.59
250-499 $1.49
500-749 $1.27
750-999 $1.07
1,000+ $1.02

Features

  • Available in 3.3-V, 5.0-V, and Adjustable Versions
  • Current Limiting and Thermal Protection
  • Output Current 5 A
  • Industrial Temperature Range –40°C to 125°C
  • Line Regulation 0.015% (Typical)
  • Load Regulation 0.1% (Typical)

Texas Instruments  LM1084ISX-3.3/NOPB

The LM1084 is a regulator with a maximum dropout of 1.5 V at 5 A of load current. The device has the same pinout as TI’s industry standard LM317.

Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1084. Fixed output voltage versions integrate the adjust resistors.

The LM1084 circuit includes a zener trimmed bandgap reference, current limiting, and thermal shutdown.

Refer to LM1085 for the 3A version, and the LM1086 for the 1.5A version.