Added to Your Shopping Cart

Quality information
RoHS | Exempt |
---|---|
REACH | Affected |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-3-245C-168 HR |
Quality, reliability & packaging information Information included:
|
View or download |
More LM1084 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
TO-263 (KTT) | 3 |
500 | LARGE T&R
Custom reel may be available |
-40 to 125 |
Package | Pins | TO-263 (KTT) | 3 |
---|---|
Package qty | Carrier: |
500 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 125 |
Features for the LM1084
- Available in 3.3-V, 5.0-V, and Adjustable Versions
- Current Limiting and Thermal Protection
- Output Current 5 A
- Industrial Temperature Range 40°C to 125°C
- Line Regulation 0.015% (Typical)
- Load Regulation 0.1% (Typical)
Description for the LM1084
The LM1084 is a regulator with a maximum dropout of 1.5 V at 5 A of load current. The device has the same pinout as TIs industry standard LM317.
Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1084. Fixed output voltage versions integrate the adjust resistors.
The LM1084 circuit includes a zener trimmed bandgap reference, current limiting, and thermal shutdown.
Refer to LM1085 for the 3A version, and the LM1086 for the 1.5A version.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.814 |
100-249 | 1.589 |
250-999 | 1.114 |
1,000+ | 0.898 |
Additional package qty | carrier options
Package qty | Carrier |
45 | TUBE
|
---|---|
Inventory | 4,819 |
Qty | Price (USD) |
|