text.skipToContent text.skipToNavigation

LM1117IMPX-ADJ/NOPB ACTIVE

800-mA 15-V linear voltage regulator

NEW - Custom reel may be available
Inventory: 70,039
 
Download data sheet for the LM1117
  |   View additional information for the LM1117

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Operating temperature range (°C) Package qty | Carrier:
SOT-223 (DCY) | 4 Q (-40 to 125) 2,000 | LARGE T&R
Custom reel may be available
View more packaging information

Features for the  LM1117

  • For a newer drop-in alternative, see the TLV1117
  • Available in 1.8 V, 2.5 V, 3.3 V, 5 V, and Adjustable Versions
  • Space-saving SOT-223 and WSON packages
  • Current limiting and thermal protection
  • Output current: 800 mA
  • Line regulation: 0.2% (maximum)
  • Load regulation: 0.4% (maximum)
  • Temperature range:
    • LM1117: 0°C to 125°C
    • LM1117I: −40°C to125°C

All trademarks are the property of their respective owners.

Description for the LM1117

The LM1117 is a low dropout voltage regulator with a dropout of 1.2 V at 800 mA of loadcurrent.

The LM1117 is available in an adjustable version, which can set the output voltage from1.25 to 13.8 V with only two external resistors. In addition, it is available in five fixedvoltages, 1.8 V, 2.5 V, 3.3 V, and 5 V.

The LM1117 offers current limiting and thermal shutdown. Its circuit includes a Zenertrimmed bandgap reference to assure output voltage accuracy to within ±1%.

A minimum of 10-µF tantalum capacitor is required at the output to improve the transientresponse and stability.

Pricing

Qty Price(USD)
1-99 $0.825
100-249 $0.635
250-999 $0.467
1,000+ $0.334

Additional package qty | carrier options

LM1117IMP-ADJ/NOPB ACTIVE
Package qty | Carrier 1,000 | LARGE T&R
Inventory 135,631
Qty | Price (USD) 1ku | $0.334 1-99 $0.825 100-249 $0.635 250-999 $0.467 1,000+ $0.334
Custom reel may be available