LM1117MPX-3.3/NOPB ACTIVE
800-mA 15-V linear voltage regulator
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More LM1117 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOT-223 (DCY) | 4 |
2,000 | LARGE T&R
Custom reel may be available |
0 to 125 |
Package | Pins | SOT-223 (DCY) | 4 |
---|---|
Package qty | Carrier: |
2,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | 0 to 125 |
Features for the LM1117
- For a newer drop-in alternative, see the TLV1117
- Available in 1.8 V, 2.5 V, 3.3 V, 5 V, and Adjustable Versions
- Space-saving SOT-223 and WSON packages
- Current limiting and thermal protection
- Output current: 800 mA
- Line regulation: 0.2% (maximum)
- Load regulation: 0.4% (maximum)
- Temperature range:
- LM1117: 0°C to 125°C
- LM1117I: −40°C to125°C
All trademarks are the property of their respective owners.
Description for the LM1117
The LM1117 is a low dropout voltage regulator with a dropout of 1.2 V at 800 mA of loadcurrent.
The LM1117 is available in an adjustable version, which can set the output voltage from1.25 to 13.8 V with only two external resistors. In addition, it is available in five fixedvoltages, 1.8 V, 2.5 V, 3.3 V, and 5 V.
The LM1117 offers current limiting and thermal shutdown. Its circuit includes a Zenertrimmed bandgap reference to assure output voltage accuracy to within ±1%.
A minimum of 10-µF tantalum capacitor is required at the output to improve the transientresponse and stability.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.825 |
100-249 | 0.635 |
250-999 | 0.467 |
1,000+ | 0.334 |
Additional package qty | carrier options
Package qty | Carrier |
1,000 | LARGE T&R
|
---|---|
Inventory | 149,224 |
Qty | Price (USD) |
|