Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Level-1-NA-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More LM134 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
TO-CAN (NDV) | 3 |
1,000 | BULK |
-55 to 125 |
Package | Pins | TO-CAN (NDV) | 3 |
---|---|
Package qty | Carrier: |
1,000 | BULK |
Operating temperature range (°C) | -55 to 125 |
Features for the LM134
- Operates From 1V to 40V
- 0.02%/V Current Regulation
- Programmable From 1µA to 10mA
- True 2-Terminal Operation
- Available as Fully Specified Temperature Sensor
- ±3% Initial Accuracy
All trademarks are the property of their respective owners.
Description for the LM134
The LM134/LM234/LM334 are 3-terminal adjustable current sources featuring 10,000:1 range in operating current, excellent current regulation and a wide dynamic voltage range of 1V to 40V. Current is established with one external resistor and no other parts are required. Initial current accuracy is ±3%. The LM134/LM234/LM334 are true floating current sources with no separate power supply connections. In addition, reverse applied voltages of up to 20V will draw only a few dozen microamperes of current, allowing the devices to act as both a rectifier and current source in AC applications.
The sense voltage used to establish operating current in the LM134 is 64mV at 25°C and is directly proportional to absolute temperature (°K). The simplest one external resistor connection, then, generates a current with ≈+0.33%/°C temperature dependence. Zero drift operation can be obtained by adding one extra resistor and a diode.
Applications for the current sources include bias networks, surge protection, low power reference, ramp generation, LED driver, and temperature sensing. The LM234-3 and LM234-6 are specified as true temperature sensors with ensured initial accuracy of ±3°C and ±6°C, respectively. These devices are ideal in remote sense applications because series resistance in long wire runs does not affect accuracy. In addition, only 2 wires are required.
The LM134 is specified over a temperature range of −55°C to +125°C, the LM234 from −25°C to +100°C and the LM334 from 0°C to +70°C. These devices are available in TO hermetic, TO-92 and SOIC-8 plastic packages.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 14.151 |
100-249 | 11.537 |
250-999 | 9.068 |
1,000+ | 7.691 |