Quality information
RoHS | No |
---|---|
REACH | Affected |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More LM135 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
TO-CAN (NDV) | 3 |
500 | OTHER |
-55 to 150 |
Package | Pins | TO-CAN (NDV) | 3 |
---|---|
Package qty | Carrier: |
500 | OTHER |
Operating temperature range (°C) | -55 to 150 |
Features for the LM135
- Directly Calibrated to the Kelvin Temperature
Scale - 1°C Initial Accuracy Available
- Operates from 400 µA to 5 mA
- Less than 1-Ω Dynamic Impedance
- Easily Calibrated
- Wide Operating Temperature Range
- 200°C Overrange
- Low Cost
Description for the LM135
The LM135 series are precision, easily-calibrated, integrated circuit temperature sensors. Operating as a 2-terminal zener, the LM135 has a breakdown voltage directly proportional to absolute temperature at 10 mV/°K. With less than 1-Ω dynamic impedance, the device operates over a current range of 400 µA to 5 mA with virtually no change in performance. When calibrated at 25°C, the LM135 has typically less than 1°C error over a 100°C temperature range. Unlike other sensors, the LM135 has a linear output.
Applications for the LM135 include almost any type of temperature sensing over a 55°C to 150°C temperature range. The low impedance and linear output make interfacing to readout or control circuitry are especially easy.
The LM135 operates over a 55°C to 150°C temperature range while the LM235 operates over a 40°C to 125°C temperature range. The LM335 operates from 40°C to 100°C. The LMx35 devices are available packaged in hermetic TO transistor packages while the LM335 is also available in plastic
Pricing
Qty | Price (USD) |
---|---|
1-99 | 10.866 |
100-249 | 9.492 |
250-999 | 7.318 |
1,000+ | 6.546 |