Features for the LM1771EVAL
- Input voltage range of 2.8V to 5.5V
- 0.8V reference voltage
- Precision enable
- No compensation required
- Constant frequency across input range
- Low quiescent current of 400 mA
- Internal soft-start
- Short circuit protection
- Tiny LLP-6 package and MSOP-8 package
Applications
- Simple to design, High-Efficiency Step-Down Switching Regulators
- FPGAs, DSPs, and ASIC Power Supplies
- Set-top Boxes
- Cable Modems
- Printers
- Digital Video Recorders
- Servers
- Graphic Cards
Description for the LM1771EVAL
LM1771 Low-Voltage Synchronous Buck Controller with Precision Enable and No External Compensation