LM20133EVAL

text.skipToContent text.skipToNavigation

LM20133EVAL

3A, PowerWise® Synchronous Buck Regulator with Input Synchronization Evaluation Module

$49.00

Features

  • Input voltage range 2.95V to 5.5V
  • Accurate current limit minimizes inductor size
  • 97% peak efficiency
  • Frequency synchronization pin
  • 32 mΩ integrated FET switches
  • Starts up into pre-biased loads
  • Output voltage tracking
  • Peak current mode control
  • Adjustable Soft-Start with external capacitor
  • Precision enable pin with hysteresis
  • Integrated OVP, UVLO, power good and thermal shutdown
  • eTSSOP-16 exposed pad package

Texas Instruments  LM20133EVAL

The LM20133 is a full featured buck switching regulator capable of driving up to 3A of load current. This device features a clock synchronization input that allows the switching frequency to be synchronized to an external clock source. The flexibilty to synchronize the switching frequency from 500 kHz to 1.5 MHz allows the size of the power stage components to be reduced while still allowing for high efficiency. The LM20133 is capable of converting an input voltage between 2.95V and 5.5V down to an output voltage as low as 0.8V. Fault protection features include cycle-by-cycle current limit, output power good, and output over-voltage protection. The dual function soft-start/tracking pin can be used to control the startup response of the LM20133, and the precision enable pin can be used to easily sequence the LM20133 in applications with sequencing requirements. The LM20133 is available in an eTSSOP-16 package with an exposed pad for enhanced thermal performance.