text.skipToContent text.skipToNavigation

LM22672MRX-5.0/NOPB ACTIVE

SIMPLE SWITCHER® 4.5V to 42V, 1A Step-Down Voltage Regulator with Adjustable Frequency

Inventory: 6,938
 
Custom reel may be available

Download data sheet for LM22672
  |   View additional information for LM22672

Packaging information

Package | Pins HSOIC (DDA) | 8
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Wide Input Voltage Range: 4.5 V to 42V
  • Internally Compensated Voltage Mode Control
  • Stable with Low ESR Ceramic Capacitors
  • 200 mΩ N-Channel MOSFET
  • Output Voltage Options:
    -ADJ (Outputs as Low as 1.285 V)
    -5.0 (Output Fixed to 5 V)
  • ±1.5% Feedback Reference Accuracy
  • 500 kHz Default Switching Frequency
  • Adjustable Switching Frequency and Synchronization
  • –40°C to 125°C Junction Temperature Range
  • Precision Enable Input
  • Integrated Boot-Strap Diode
  • Adjustable Soft-Start
  • Fully WEBENCH® Enabled
  • LM22672-Q1 is an Automotive Grade Product
    that is AEC-Q100 Grade 1 Qualified (–40°C to +125°C
    Junction Temperature)
  • SO PowerPAD (Exposed Pad)

Description

The LM22672 switching regulator provides all of the functions necessary to implement an efficient high voltage step-down (buck) regulator using a minimum of external components. This easy to use regulator incorporates a 42 V N-channel MOSFET switch capable of providing up to 1 A of load current. Excellent line and load regulation along with high efficiency (> 90%) are featured. Voltage mode control offers short minimum on-time, allowing the widest ratio between input and output voltages. Internal loop compensation means that the user is free from the tedious task of calculating the loop compensation components. Fixed 5 V output and adjustable output voltage options are available.

The default switching frequency is set at 500 kHz allowing for small external components and good transient response. In addition, the frequency can be adjusted over a range of 200 kHz to 1 MHz with a single external resistor. The internal oscillator can be synchronized to a system clock or to the oscillator of another regulator. A precision enable input allows simplification of regulator control and system power sequencing. In shutdown mode the regulator draws only 25 µA (typ). An adjustable soft-start feature is provided through the selection of a single external capacitor. The LM22672 also has built in thermal shutdown, and current limiting to protect against accidental overloads.

The LM22672 is a member of Texas Instruments’ SIMPLE SWITCHER® family. The SIMPLE SWITCHER® concept provides for an easy to use complete design using a minimum number of external components and the TI WEBENCH® design tool. TI's WEBENCH® tool includes features such as external component calculation, electrical simulation, thermal simulation, and Build-It boards for easy design-in.

Qty Price
1-99 $2.84
100-249 $2.49
250-999 $1.75
1,000+ $1.41

Alternative carriers

Part number LM22672MRE-5.0/NOPB
Package qty | Carrier 250 | SMALL T&R
Inventory 9,132
Qty | Price (USD) 1ku | $1.62
Part number LM22672MR-5.0/NOPB
Package qty | Carrier 95 | TUBE
Inventory 5,740
Qty | Price (USD) 1ku | $1.69