text.skipToContent text.skipToNavigation

LM22674MRE-5.0/NOPB ACTIVE

4.5V to 42V, 500mA SIMPLE SWITCHER® buck converter with precision enable

Inventory: 52,239
 
Download data sheet for the LM22674
  |   View additional information for the LM22674

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Operating temperature range (°C) Package qty | Carrier:
HSOIC (DDA) | 8 Q (-40 to 125) 250 | SMALL T&R
View more packaging information

Features for the  LM22674

  • Wide Input Voltage Range: 4.5 V to 42 V
  • Internally Compensated Voltage Mode Control
  • Stable with Low ESR Ceramic Capacitors
  • 200 mΩ N-Channel MOSFET
  • Output Voltage Options:
    -ADJ (Outputs as Low as 1.285 V)
    -5.0 (Output Fixed to 5 V)
  • ±1.5% Feedback Reference Accuracy
  • Switching Frequency of 500 kHz
  • –40°C to 125°C Operating Junction
    Temperature Range
  • Precision Enable Pin
  • Integrated Boot-Strap Diode
  • Integrated Soft-Start
  • Fully WEBENCH® Enabled
  • LM22674-Q1 is an Automotive Grade Product
    that is AEC-Q100 Grade 1 Qualified
    (–40°C to +125°C Operating Junction
    Temperature)
  • SO PowerPAD (Exposed Pad)

Description for the LM22674

The LM22674 switching regulator provides all of the functions necessary to implement an efficient high voltage step-down (buck) regulator using a minimum of external components. This easy to use regulator incorporates a 42 V N-channel MOSFET switch capable of providing up to 500 mA of load current. Excellent line and load regulation along with high efficiency (> 90%) are featured. Voltage mode control offers short minimum on-time, allowing the widest ratio between input and output voltages. Internal loop compensation means that the user is free from the tedious task of calculating the loop compensation components. Fixed 5 V output and adjustable output voltage options are available. A switching frequency of 500 kHz allows for small external components and good transient response. A precision enable input allows simplification of regulator control and system power sequencing. In shutdown mode the regulator draws only 25 µA (typ). Built in soft-start (500 µs, typ) saves external components. The LM22674 also has built in thermal shutdown, and current limiting to protect against accidental overloads.

The LM22674 device is a member of Texas Instruments’ SIMPLE SWITCHER® family. The SIMPLE SWITCHER® concept provides for an easy to use complete design using a minimum number of external components and the TI WEBENCH® design tool. TI’s WEBENCH® tool includes features such as external component calculation, electrical simulation, thermal simulation, and Build-It boards for easy design-in.

Pricing

Qty Price(USD)
1-99 $2.559
100-249 $2.243
250-999 $1.572
1,000+ $1.267

Additional package qty | carrier options

LM22674MRX-5.0/NOPB ACTIVE
Package qty | Carrier 2,500 | LARGE T&R
Inventory 133,174
Qty | Price (USD) 1ku | $1.100 1-99 $2.222 100-249 $1.947 250-999 $1.365 1,000+ $1.100
Custom reel may be available
LM22674MR-5.0/NOPB ACTIVE
Package qty | Carrier 95 | TUBE
Inventory 8,663
Qty | Price (USD) 1ku | $1.320 1-99 $2.666 100-249 $2.336 250-999 $1.638 1,000+ $1.320