text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

LM22678TJ-5.0/NOPB ACTIVE

SIMPLE SWITCHER® 4.5V to 42V, 5A Step-Down Voltage Regulator with Precision Enable

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price (USD)
1-99 4.364
100-249 3.558
250-999 2.797
1,000+ 2.372

Additional package qty | Carrier options info-circle

Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Qty | Price (USD) 1ku | 2.846 1-99 5.237 100-249 4.269 250-999 3.355 1,000+ 2.846

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
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
Package | Pins TO-263 (NDR) | 7
Package qty | Carrier: 1,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LM22678

  • New product available: LM61460 3-V to 36-V, 6-A low EMI synchronous converter
  • Wide input voltage range: 4.5 V to 42 V
  • Internally compensated voltage mode control
  • Stable with low-ESR ceramic capacitors
  • 100-mΩ N-channel MOSFET
  • Output voltage options: -ADJ (outputs as low as 1.285 V) -5.0 (output fixed to 5 V)
  • ±1.5% Feedback reference accuracy
  • Switching frequency of 500 kHz
  • –40°C to 125°C Operating junction temperature range
  • Precision enable pin
  • Integrated bootstrap diode
  • Integrated soft start
  • Fully WEBENCH enabled
  • LM22678-Q1 is an automotive-grade product that is AEC-Q100 grade 1 qualified (–40°C to +125°C operating junction temperature)
  • PFM (exposed pad) package

Description for the LM22678

The LM22678 switching regulator provides all of the functions necessary to implement an efficient high-voltage step-down (buck) regulator using a minimum of external components. This easy-to-use regulator incorporates a 42-V N-channel MOSFET switch that can provide up to 5 A of load current. Excellent line and load regulation along with high efficiency (> 90%) are featured. Voltage mode control offers short minimum on-time, allowing the widest ratio between input and output voltages. Internal loop compensation means that the user is free from the tedious task of calculating the loop compensation components. Fixed 5-V output and adjustable output voltage options are available. A switching frequency of 500 kHz allows for small external components and good transient response. A precision enable input allows simplification of regulator control and system power sequencing. In shutdown mode the regulator draws only 25 µA (typical). Built-in soft-start (500 µs, typical) saves external components. The LM22678 device also has built-in thermal shutdown, and current limiting to protect against accidental overloads.

The new product, LM61460, offers higher efficiency, lower stand-by quiescent current, and improved EMI performance. See the device comparison table to compare.Start WEBENCH design with LM61460

The LM22678 device is a member of Texas Instruments’ SIMPLE SWITCHER family. The SIMPLE SWITCHER concept provides for an easy-to-use complete design using a minimum number of external components and the TI WEBENCH design tool. TI’s WEBENCH tool includes features such as external component calculation, electrical simulation, thermal simulation, and Build-It boards for easy design-in.

Out of stock

Pricing

Qty Price (USD)
1-99 4.364
100-249 3.558
250-999 2.797
1,000+ 2.372

Additional package qty | Carrier options info-circle

Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Qty | Price (USD) 1ku | 2.846 1-99 5.237 100-249 4.269 250-999 3.355 1,000+ 2.846

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more