Features for the LM25010EVAL
- Wide 6V to 42V Input Voltage Range
- Valley Current Limiting at 1.25A
- Programmable Switching Frequency Up to 1MHz
- Integrated High Voltage Bias Regulator
- No Loop Compensation Required
- Ultra-Fast Transient Response
- Nearly Constant Operating Frequency with Line and Load Variations
- Adjustable Output Voltage
- 2.5V, ±2% Feedback Reference
- Programmable Soft-Start
- Thermal Shutdown
Applications
- Non-Isolated Telecommunications Regulator
- Secondary Side Post Regulator
- Power Supply for Automotive Electronics
Description for the LM25010EVAL
LM25010 42V, 1.0A Step-Down Switching Regulator