LM25011MY-EVAL/NOPB LM25011 Wide Vin Switching Regulator Evaluation Module angled board image

LM25011MY-EVAL/NOPB

LM25011 Wide Vin Switching Regulator Evaluation Module

Pricing

Qty Price
+

Description for the LM25011MY-EVAL

The LM25011EVAL evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output over an input range of 8V to 42V. The circuit features an adjustable load current in excess of 2A.

Pricing

Qty Price
+