Features for the LM25017MR-EVM
- Input Range: 12.5V to 48V
- Output Voltage: 10V
- Output Current: 650mA
- Frequency 400kHz
Description for the LM25017MR-EVM
The LM25017MR-EVM evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 10V output over an input range of 12.5V to 48V.