text.skipToContent text.skipToNavigation

LM25019MR-EVM

LM25019 Wide Vin Synchronous Step-down Regulator Evaluation Module

$49.00

Features

  • Input Range: 12.5V to 48V
  • Output Voltage: 10V
  • Output Current: 100mA
  • Frequency 400kHz

Texas Instruments  LM25019MR-EVM

The LM25019MR-EVM evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 10V output over an input range of 12.5V to 48V.