Added to Your Shopping Cart
LM25088MH-1EVAL
LM25088-1 - Wide Vin Non-Synchronous Buck Controller with Dithering Evaluation Module
Features for the LM25088MH-1EVAL
Description for the LM25088MH-1EVAL
The LM25088-1 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM25088 controller IC. The LM25088 evaluation board is available in two versions (like the LM25088 controller): the LM25088-1 evaluation board provides