LM25180QNGURQ1
Automotive 42-VIN PSR flyback converter with 65-V, 1.5-A integrated power MOSFET
Packaging
Package | PIN: | WSON (NGU) | 8 |
---|---|
Temp: | S (-40 to 150) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $5.81 |
10-24 | $5.23 |
25-99 | $4.87 |
100-249 | $4.27 |
250-499 | $4.00 |
500-749 | $3.40 |
750-999 | $2.87 |
1,000+ | $2.74 |
Features
- AEC-Q100-qualified for automotive applications
- Device temperature grade 1: –40°C to 125°C ambienttemperature range
- Designed for reliable and rugged applications
- Wide input voltage range of 4.5 V to42 V
- Robust solution withonly one component crossing the isolation barrier
- ±1.5% total output regulationaccuracy
- Optional VOUT temperaturecompensation
- 6-ms internal or programmable soft start
- InputUVLO and thermal shutdown protection
- Hiccup-mode overcurrent faultprotection
- –40°C to +150°C junction temperaturerange
- Integration reduces solution size and cost
- Integrated 65-V, 0.4-Ω power MOSFET
- No opto-coupler ortransformer auxiliary winding required for VOUTregulation
- Low EMI operation to meet CISPR25
- High efficiency PSR flyback operation
- Quasi-resonant switching in boundary conduction mode (BCM) atheavy load
- External bias option for improvedefficiency
- Single- and multi-outputimplementations
- Create a custom regulator design using WEBENCH® Power Designer
All trademarks are the property of their respective owners.
Texas Instruments LM25180QNGURQ1
The LM25180-Q1 is a primary-side regulated(PSR) flyback converter with high efficiency over a wide input voltage range of 4.5 V to42 V. The isolatedoutput voltage is sampled from the primary-side flyback voltage, eliminating the need for anoptocoupler, voltage reference, or third winding from the transformer for output voltageregulation. The high level of integration results in a simple, reliable and high-density designwith only one component crossing the isolation barrier. Boundary conduction mode (BCM) switchingenables a compact magnetic solution and better than ±1.5% load and line regulation performance. Anintegrated 65-Vpower MOSFET provides output power up to 7 W with enhanced headroom for line transients.
The LM25180-Q1 converter simplifiesimplementation of isolated DC/DC supplies with optional features to optimize performance for thetarget end equipment. The output voltage is set by one resistor, while an optional resistorimproves output voltage accuracy by negating the thermal coefficient of the flyback diode voltagedrop. Additional features include an internally-fixed or externally-programmable soft start,optional bias supply connection for higher efficiency, precision enable input with hysteresis foradjustable line UVLO, hiccup-mode overload protection, and thermal shutdown protection withautomatic recovery.
The LM25180-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in8-pin WSON package with 0.8-mm pin pitch and wettable flanks.