Features for the LM2576S-ADJEVM
- Simple High Efficiency Step-Down Regulator
- Adjustable Output Voltage
- TTL-Shutdown Capability
- Input Operating Range As High As 40V
Description for the LM2576S-ADJEVM
The LM2576S-ADJEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM2576 step-down converter. The EVM operates from an 7V to 40V input and provides a 5V output at 3A.