text.skipToContent text.skipToNavigation

LM2593HVEVAL

SIMPLE SWITCHER® Power Converter 150 KHz 2A Step-Down Voltage Regulator Evaluation Module

$49.00

Features

  • 3.3V, 5V, and adjustable output versions
  • Adjustable version output voltage range, 1.2V to 57V ?4% max over line and load conditions
  • Guaranteed 2A output load current
  • Available in 7-pin TO-220 and TO-263 (surface mount) package
  • Input voltage range up to 60V
  • 150 kHz fixed frequency internal oscillator
  • Shutdown/Soft-start
  • Out of regulation error flag
  • Error flag delay
  • Low power standby mode, IQ typically 90 mA
  • High efficiency
  • Thermal shutdown and current limit protection

 

Texas Instruments  LM2593HVEVAL

SIMPLE SWITCHER® Power Converter 150 kHz 2A Step-Down Voltage Regulator, with Features