LM2596S-ADJEVM

text.skipToContent text.skipToNavigation

LM2596S-ADJEVM

LM2596 Step-Down Converter Evaluation Module

$29.00

Features

  • Simple High Efficiency Step-Down Regulator
  • Adjustable Output Voltage
  • TTL-Shutdown Capability
  • Input Operating Range As High As 40V

Texas Instruments  LM2596S-ADJEVM

The LM2596S-ADJEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM2596 step-down converter. The EVM operates from an 7V to 40V input and provides a 5V output at 3A.