Added to Your Shopping Cart

LM26001EVAL
1.5A Switching Regulator with High Efficiency Sleep Mode
Features for the LM26001EVAL
- 10 uA typical Iq in shutdown mode
- 3.0V minimum input voltage
- 4.0V to 38V continuous input range
- 1.5% reference accuracy
- Cycle-by-cycle current limit
- Adjustable Frequency (150 kHz to 500 kHz)
- Synchronizable to an external clock
- Power Good Flag
- Forced PWM function
- Adjustable Soft-start
- TSOOP-16 exposed pad package
- Thermal Shut Down
Applications
- Automotive Telematics
- Navigation systems
- In-Dash Instrumentation
- Battery Powered Applications
- Stand-by power for home gateways/set-top boxes
Description for the LM26001EVAL
LM26001 1.5A Switching Regulator with High Efficiency Sleep Mode