LM2611EVAL

text.skipToContent text.skipToNavigation

LM2611EVAL

1.4MHz Cuk Converter

$25.00

Features

  • 1.4MHz switching frequency
  • Low RDS(ON) DMOS FET
  • 1mVp-p output ripple
  • -5V at 300mA from 5V input
  • Better regulation than a charge pump
  • Uses tiny capacitors and inductors
  • Wide input range: 2.7V to 14V
  • Low shutdown current: <1uA
  • 5-lead SOT-23 package

 

Texas Instruments  LM2611EVAL

1.4MHz Cuk Converter