Added to Your Shopping Cart
LM26480SQ-AAEV/NOPB
LM26480SQ-AA evaluation module: configurable power management IC (PMIC) with 2 DC/DCs and 2 LDOs
Features for the LM26480SQ-AAEV
- Compatible with advanced applications processors and FPGAs
- 2 LDOs for powering Internal processor functions and I/Os
- Precision internal reference
- Thermal overload protection
- Current overload protection
- 24-lead 4 x 4 0.8mm LLP package
- External Power-On-Reset function for Buck1 and Buck2
- Undervoltage lock-out detector to monitor input supply voltage
Step-Down DC/DC Converter (Buck)
- 1.5A output current
- V OUT from:
--Buck 1: 0.8V - 2.0V @ 1.5A
--Buck 2: 1.0V - 3.3V @ 1.5A - Up to 96% efficiency
Description for the LM26480SQ-AAEV
The LM26480 is a multi-functional Power Management Unit, optimized for low-power digital applications. This device integrates two highly efficient 1.5A step-down DC/DC converters and two 300mA linear regulators. The LM26480 is offered in a tiny 4 x 4 x 0.8mm LLP-24 pin package.
The LM26480 Evaluation Kit requires the assembly of the user-specified feedback network. Pads are provided on the board to solder down surface mount resistors and capacitors. The LM26480 Evaluation Kit allows the user to effectively utilize all of the functions of the LM26480.