Added to Your Shopping Cart

LM2651-3.3EVAL/NOPB
1.5A High Efficiency Switching Regulator
Features for the LM2651-3.3EVAL
- Ultra high efficiency up to 97%.
- High efficiency over a 1.5A to milliamperes load range
- 4V to 14V input voltage range
- 1.8V, 2.5V, 3.3V, or Adj output voltage
- Internal MOSFET switch with low RDS(on) of 75mW
- 300kHz fixed frequency internal oscillator
- 7mA shutdown current
- Patented current sensing for current mode control
- Input undervoltage lockout
- Adjustable soft-start
- Current limit and thermal shutdown
- 16-pin TSSOP package
Description for the LM2651-3.3EVAL
1.5A High Efficiency Switching Regulator