text.skipToContent text.skipToNavigation

LM2651EVAL

1.5A High Efficiency Switching Regulator

$25.00

Features

  • Ultra high efficiency up to 97%.
  • High efficiency over a 1.5A to milliamperes load range
  • 4V to 14V input voltage range
  • 1.8V, 2.5V, 3.3V, or Adj output voltage
  • Internal MOSFET switch with low RDS(on) of 75mW
  • 300kHz fixed frequency internal oscillator
  • 7mA shutdown current
  • Patented current sensing for current mode control
  • Input undervoltage lockout
  • Adjustable soft-start
  • Current limit and thermal shutdown
  • 16-pin TSSOP package

 

Texas Instruments  LM2651EVAL

1.5A High Efficiency Synchronous Switching Regulator