text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

LM2670SX-5.0/NOPB ACTIVE

SIMPLE SWITCHER High Efficiency 3A Step-Down Voltage Regulator with Sync

ACTIVE custom-reels CUSTOM Custom reel may be available
Inventory:

Pricing

Qty Price (USD)
1-99 4.111
100-249 3.602
250-999 2.525
1,000+ 2.035

Additional package qty | Carrier options info-circle

Package qty | Carrier 45 | TUBE
Inventory
Qty | Price (USD) 1ku | 2.442 1-99 4.493 100-249 3.663 250-999 2.879 1,000+ 2.442

Quality information

RoHS Exempt
REACH Affected
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-245C-168 HR
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
Package | Pins TO-263 (KTW) | 7
Package qty | Carrier: 500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LM2670

  • Efficiency Up to 94%
  • Simple and Easy to Design With (Using Off-the-
    Shelf External Components)
  • 150-mΩ DMOS Output Switch
  • 3.3-V, 5-V, 12-V Fixed Output and Adjustable
    (1.2 V to 37 V) Versions
  • 50-µA Standby Current When Switched OFF
  • ±2% Maximum Output Tolerance Over Full Line
    and Load Conditions
  • Wide Input Voltage Range: 8 V to 40 V
  • External Sync Clock Capability
    (280 kHz to 400 kHz)
  • 260-kHz Fixed Frequency Internal Oscillator
  • –40 to 125°C Operating Junction Temperature Range

Description for the LM2670

The LM2670 series of regulators are monolithic integrated circuits which provide all of the active functions for a step-down (buck) switching regulator capable of driving up to 3-A loads with excellent line and load regulation characteristics. High efficiency (>90%) is obtained through the use of a low ON-resistance DMOS power switch. The series consists of fixed output voltages of 3.3-V, 5-V, and 12-V output version.

The SIMPLE SWITCHER® concept provides for a complete design using a minimum number of external components. The switching clock frequency can be provided by an internal fixed frequency oscillator (260 kHz) or from an externally provided clock in the range of 280 kHz to 400 kHz which allows the use of physically smaller sized components. A family of standard inductors for use with the LM2670 are available from several manufacturers to greatly simplify the design process. The external sync clock provides direct and precise control of the output ripple frequency for consistent filtering or frequency spectrum positioning.

The LM2670 series also has built-in thermal shutdown, current limiting and an ON/OFF control input that can power down the regulator to a low 50-µA quiescent current standby condition. The output voltage is ensured to a ±2% tolerance.

Inventory:
Limit:  999,999,999

Pricing

Qty Price (USD)
1-99 4.111
100-249 3.602
250-999 2.525
1,000+ 2.035

Additional package qty | Carrier options info-circle

Package qty | Carrier 45 | TUBE
Inventory
Qty | Price (USD) 1ku | 2.442 1-99 4.493 100-249 3.663 250-999 2.879 1,000+ 2.442

Limit:  999,999,999

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more