text.skipToContent text.skipToNavigation

LM2679-5.0EVAL/NOPB

SIMPLE SWITCHER® 5A Step-Down Voltage Regulator with Adjustable Current Limit Evaluation Module

Inventory: In stock

25.0

Limit:  5

Features for the LM2679-5.0EVAL

  • Efficiency up to 92%
  • Simple and easy to design with (using off-the -shelf external components)
  • Resistor programmable peak current limit over a range of 3A to 7A
  • 120 m W DMOS output switch
  • 3.3V, 5V and 12V fixed output and adjustable (1.2V to 37V) versions
  • +/-2% maximum output tolerance over full line and load conditions
  • Wide input voltage range: 8V to 40V
  • 260 KHz fixed frequency internal oscillator
  • Softstart capability
  • -40 to +125 degrees C operating junction temperature range

 

Description for the LM2679-5.0EVAL

Simple Switcher 5A Step-Down Voltage Regulator with Adjustable Current Limit