Added to Your Shopping Cart

LM2695EVAL
High Voltage (30V, 1.25A) Step Down Switching Regulator
Features for the LM2695EVAL
- Integrated 33V, N-Channel buck switch
- Integrated start-up regulator
- Input voltage range: 8V to 30V
- No loop compensation required
- Ultra-Fast transient response
- Operating frequency remains constant with load current and input voltage
- Maximum Duty Cycle limited during start-up
- Adjustable output voltage
- Valley Current Limit at 1.25A
- Precision internal reference
- Low bias current
- Highly efficient operation
- Thermal shutdown
Applications
- High Efficiency Point-O-Load (POL) Regulator
- Non-Isolated Telecommunications Buck Regulator
- Secondary High Voltage Post Regulator
Description for the LM2695EVAL
LM2695 High Voltage (30V, 1.25A) Step Down Switching Regulator