LM2696EVAL

text.skipToContent text.skipToNavigation

LM2696EVAL

3A, Constant On Time Buck Regulator Evaluation Module

$49.00

Features

  • Input voltage range of 4.5V-24V
  • Constant On-Time
  • No compensation needed
  • Maximum load current of 3A
  • Switching frequency of 100 kHz-500kHz
  • Constant frequency across input range
  • TTL compatible shutdown thresholds
  • Low standy current of 12µA
  • 130mΩ internal MOSFET switch

 

Texas Instruments  LM2696EVAL

LM2696EVAL: 3A, Constant On Time Buck Regulator