text.skipToContent text.skipToNavigation

LM2698EVAL

SIMPLE SWITCHER® 1.35A Boost Regulator Evaluation Module

US ECCN: EAR99 US/Local Export Classification Number

Inventory: In stock
75.0
 

Features for the LM2698EVAL

  • 1.9A, 0.2Ω , internal switch (typical)
  • Operating voltage as low as 2.2V
  • 600kHz/1.25MHz adjustable frequency operation
  • Switchers Made Simple® Software
  • 8-Lead MSOP package

 

Description for the LM2698EVAL

Simple Switcher® 1.35A Boost Regulator