text.skipToContent text.skipToNavigation

LM26LVEVM

LM26LV 1.6V-Capable Temperature Sensor Switch with Factory Programmed Trip Points Evaluation Module

$49.00

Features

  • Evaluate LM26LV performance
  • Headers allow probing of LM26LV pins
  • Jumper allows switching between trip test and temperature modes

Texas Instruments  LM26LVEVM

The LM26LVEVM allows users to evaluate the performance of the LM26LV temperature switch with factory programmed trip points and temperature sensor. The LM26LVEVM comes with a LM26LV factory programmed to trip at 80°C and headers to allow probing of the LM26LV pins.