text.skipToContent text.skipToNavigation

LM2704EV

Micropower Step-up DC DC Converter with 550mA Peak Current Limit

$49.00

Features

  • 550mA, 0.7 Ohm, internal switch
  • Uses small surface mount components
  • Adjustable output voltage up to 20V
  • 2.2V to 7V input range
  • Input undervoltage lockout
  • 0.01 microA shutdown current
  • Small 5-lead SOT-23 package

Applications

  • LCD Bias Supplies
  • White LED Back-Lighting
  • Handheld Devices
  • Digital Cameras
  • Portable Applications

 

Texas Instruments  LM2704EV

LM2704, Micropower Step-Up DC/DC Converter with 550mA Peak Current Limit