LM2727EVAL N-Channel FET Synchronous Buck Regulator Controller for Low Output Voltages top board image

LM2727EVAL

N-Channel FET Synchronous Buck Regulator Controller for Low Output Voltages

Pricing

Qty Price
+

Features for the LM2727EVAL

  • Input from 2.2V to 16V
  • Output adjustable down to 0.6V
  • Power Good flag and output enable
  • Output under-voltage and over-voltage latch-off (LM2727 only)
  • Reference Accuracy: 1.5% over temperature
  • Current limit without sense resistor
  • Soft start
  • Switching frequency from 50 kHz to 2 MHz
  • Tiny plastic TSSOP-14 package

Applications:

  • Set-Top Boxes/Home Gateways
  • Core Logic Regulators
  • High-Efficiency Buck Regulation

 

Description for the LM2727EVAL

N-Channel FET Synchronous Buck Regulator Controller

Pricing

Qty Price
+