text.skipToContent text.skipToNavigation

LM27342SDEVAL

LM27342 (10-Pin LLP) - 2MHz 2A Wide Input Buck Regulator with Frequency Synchronization EVM

$49.00

Features

  • Input Range: 5 to 20V
  • Output Voltage: 3.3V
  • Output Current: 0 to 2A
  • Frequency of Operation: 1000 kHz - 2350 kHz
  • Board Size: 1.1 X 1.3 inches

 

Texas Instruments  LM27342SDEVAL

The LM27342 demonstration board is designed to provide the power supply design engineer with a fully functional regulator design which can be synchronized to an external clock between 1000 kHz and 2350 kHz. The evaluation board provides a 3.3V output with a 2A current capability. The wide input voltage ranges from 5V to 20V. Without an external synchronization signal, the design operates at 2000 kHz reducing the solution size and keeping switching noise out of the AM radio band. The printed circuit board consists of 4 layers of copper on FR4 material. There is a ground plane on the internal layer directly beneath the LM27342.and a ground plane on the bottom layer. The LM27342 is thermally tied to the ground planes by thermal vias directly underneath the device. The second internal layer is tied half to VIN and half to VOUT.