text.skipToContent text.skipToNavigation

LM2735XMYEVAL

520kHz 1.6MHz Space-Efficient Boost and SEPIC DC-DC Regulator LM2735Y Boost 8-Pin eMSOP Demo Board

$49.00

Features

  • Input voltage range 2.7V to 5.5V
  • Output voltage range 3V to 24V
  • 2.1A switch current over full temperature range
  • Current-Mode control
  • Logic high enable pin
  • Ultra low standby current of 80 nA in shutdown
  • 170Ωm NMOS switch
  • 2% feedback voltage accuracy
  • Ease-of-use, small total solution size
          • Internal soft-start
          • Internal compensation
          • Two switching frequencies
          • 520 kHz (LM2735-Y)
          • 1.6 MHz (LM2735-X)
          • Uses small surface mount inductors and chip capacitors
          • Tiny SOT23-5, LLP-6, and eMSOP-8 packages

 

Texas Instruments  LM2735XMYEVAL

The demo board included in this shipment converts 3V to 5.5V input to 12V output for up to 500mA load current using the LM2735Y 520kHz DC-DC switching converter in the 8-Pin eMSOP package. This is a 2-layer board using the bottom layer as a Ground plane.