LM2735YMYEVAL

text.skipToContent text.skipToNavigation

LM2735YMYEVAL

520kHz 1.6MHz Space-Efficient Boost and SEPIC DC-DC Regulator LM2735X Boost 8-Pin eMSOP Demo Board

$49.00

Features

  • Input voltage range 2.7V to 5.5V
  • Output voltage range 3V to 24V
  • 2.1A switch current over full temperature range
  • Current-Mode control
  • Logic high enable pin
  • Ultra low standby current of 80 nA in shutdown
  • 170Ωm NMOS switch
  • 2% feedback voltage accuracy
  • Ease-of-use, small total solution size
          • Internal soft-start
          • Internal compensation
          • Two switching frequencies
          • 520 kHz (LM2735-Y)
          • 1.6 MHz (LM2735-X)
          • Uses small surface mount inductors and chip capacitors
          • Tiny SOT23-5, LLP-6, and eMSOP-8 packages

Applications:

  • LCD Display Backlighting for Portable Applications
  • OLED Panel Power Supply
  • USB Powered Devices
  • Digital Still and Video Cameras
  • White LED Current Source

 

Texas Instruments  LM2735YMYEVAL

The demo board included in this shipment converts 3V to 5.5V input to 12V output for up to 500mA load current using the LM2735X 1.6MHz DC-DC switching converter in the 8-Pin eMSOP package. This is a 2-layer board using the bottom layer as a ground plane.