Added to Your Shopping Cart

LM2743EVAL/NOPB
Low Voltage N-Channel MOSFET Synchronous Buck Regulator Controller Evaluation Module
Features for the LM2743EVAL
- MOSFET input voltage (VIN) from 1V to 16V
- IC Input voltage (VCC) from 3V to 6V
- Output voltage adjustable down to 0.6V
- Power good flag and output enable
- Output over-voltage and under-voltage flag
- FB voltage: 2% over temperature
- Current limit without series sense resistor
- Adjustable soft start
- Tracking and sequencing with shutdown and soft start pins
- Switching frequency from 50 kHz to 2 MHz
- TSSOP-14 package
Applications:
- 3.3V Buck Regulation
- Set-top Boxes/Home Gateways
- Core Logic Regulators
- High-Efficiency Buck Regulation
Description for the LM2743EVAL
LM2743 N-Channel FET Synchronous Buck Regulator Controller for Conversion from 3.3V