LM2744EVAL

text.skipToContent text.skipToNavigation

LM2744EVAL

Low Voltage N-Channel MOSFET Synchronous Buck Regulator Controller with External Reference

$79.00

Features

  • Power stage input voltage from 1V to 16V
  • Control stage input voltage from 3V to 6V
  • Output voltage adjustable down to 0.5V
  • Power good flag and shutdown
  • Output overvoltage and undervoltage detection
  • External reference voltage 0.5V to 1.5V
  • Low-side adjustable current sensing
  • Adjustable soft-start
  • Tracking and sequencing with shutdown and soft-start pins
  • Switching frequency from 50 kHz to 1MHz
  • TSSOP-14 package

Applications

  • 3.3V Buck Regulation
  • Cable Modem, DSL and ADSL
  • Laser Jet and Ink Jet Printers
  • Low Voltage Power Modules
  • DSP, ASIC, Core and I/O
  • DDR Memory Termination Supply

 

Texas Instruments  LM2744EVAL

LM2744 Low Voltage N-Channel MOSFET Synchronous Buck Regulator Controller with External Reference