text.skipToContent text.skipToNavigation

LM2745-19AEVAL

Synchronous Buck Controller with Pre-Bias Startup, and Optional Clock Synchronization

$75.00

Features

  • Switching frequency from 50 kHz to 1 MHz
  • Switching frequency synchronize range 250 kHz to 1 MHz (LM2745 Only)
  • Startup with a pre-biased output load
  • Power stage input voltage from 1V to 14V
  • Control stage input voltage from 3V to 6V
  • Output voltage adjustable down to 0.6V
  • Power Good flag and shutdown
  • Output overvoltage and undervoltage detection
  • 1.5% feedback voltage accuracy over temperature
  • Low-side adjustable current sensing
  • Adjustable soft-start
  • Tracking and sequencing with shutdown and soft start pins
  • TSSOP-14 package

Applications:

  • Down Conversion from 3.3V
  • Cable Modem, DSL and ADSL
  • Laser Jet and Ink Jet Printers
  • Low Voltage Power Modules
  • DSP, ASIC, Core and I/O

 

Texas Instruments  LM2745-19AEVAL

This application notes describes the LM2745 printed circuit board (PCB) design and provides an example typical application circuit. The LM2745 is a voltage mode PWM buck controller which implements synchronous rectification. It provides a low cost, high power density, and efficient point of load solution. In steady state operation the LM2745 is always synchronous, even at no load, thus simplifying the compensation design. The LM2745 ensures a smooth and controlled start up when the output is pre-biased. The current limit protection does not require a current limit resistor in the power path, but is achieved by sensing the voltage VDS across the low side MOSFET. Though the control sections of the IC are rated for 3 to 6V (VCC), the driver sections are designed to accept input supply rails (VIN) as high as 14V.

Specifics Of The Board
This demo board targets the fixed and mobile telecommunications, industrial electronics, and distributed power markets. The demo board has a VIN range of 8V to 14V and a LDO regulator, the LP2937, powers VCC by regulating a 5V output voltage. The LM2745 regulates to an output range of 1.2V to 3.3V at 19A with a switching frequency of 300 kHz. Note, the demo board is optimized for the above parameters, thus for additional design modifications refer to the Design Consideration section of the LM2745 data sheet. The PCB is designed on four layers, the top and bottom layers are 2oz. copper and the two inner layers are 1oz. copper. The board measures 2.19 in. x 1.03 in. x 0.41 in. (56 mm x 26.2 mm x 10.3 mm) (l, w, h) on a FR4 laminate.