LM2775EVM

text.skipToContent text.skipToNavigation

LM2775EVM

LM2775EVM Regulated 5V 200mA Charge Pump Boost Evaluation Module

$49.00

Features

  •  Regulated 5V output
  •  200mA Load Current
  •  PFM Mode
  •  High Impedance Output in Shutdown
  •  Very Small Solution Size with No Inductor

Texas Instruments  LM2775EVM

The LM2775EVM aids in evaluation of the LM2775 Regulated 5V 200mA Charge Pump Boost.  The 2 MHz switched capacitor  boost provides up to 200mA of output current at an output voltage of 5V utilizing 3 small external capacitors.  With a low current PFM or ECO mode, the LM2775 draws a minimal load from the power supply when the output load is low.  The LM2775 can either shutdown in a high impedance mode or in an active pull down state.