LM27761EVM

text.skipToContent text.skipToNavigation

LM27761EVM

LM27761 Regulated Charge Pump Inverter Evaluation Module

$49.00

Features

  • Up to 250mA output current
  • Integrated externally configurable LDO
  • PFM mode at light currents
  • 2MHz switching frequency
  • Very small solution size with no inductor

Texas Instruments  LM27761EVM

The LM27761EVM aids in evaluation of the LM27761 Regulated Charge Pump Inverter.  The 2MHz switched capacitor boost provides up to 250 mA of output current utilizing few external components.  With a low current PFM or ECO mode, the LM27761 draws a minimal load from the power supply when the output load is low.