Features for the LM27761EVM
- Up to 250mA output current
- Integrated externally configurable LDO
- PFM mode at light currents
- 2MHz switching frequency
- Very small solution size with no inductor
Description for the LM27761EVM
The LM27761EVM aids in evaluation of the LM27761 Regulated Charge Pump Inverter. The 2MHz switched capacitor boost provides up to 250 mA of output current utilizing few external components. With a low current PFM or ECO mode, the LM27761 draws a minimal load from the power supply when the output load is low.