text.skipToContent text.skipToNavigation

LM27762DSSR ACTIVE

Low-Noise Positive- and Negative-Output Charge Pump With Integrated LDO

NEW - Custom reel may be available
Inventory: 41,240
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
WSON (DSS) | 12 3,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins WSON (DSS) | 12
Package qty | Carrier 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the LM27762

  • Generates Low-Noise Adjustable Positive Supply Voltage Between 1.5 V and 5 V and Negative Supply Voltage Between –1.5 V and –5 V
  • Input Voltage Range 2.7 V to 5.5 V
  • ±250-mA Output Current
  • Inverting Charge Pump Followed by Negative LDO
  • 2-MHz Low-Noise Fixed-Frequency Operation
  • 2.5-Ω Inverter Output Impedance, VIN = 5 V
  • Negative LDO Dropout Voltage 30 mV at 100 mA, VOUT = –5 V
  • Positive LDO with 45-mV Dropout Voltage at 100 mA, VOUT = 5 V
  • 390-µA Quiescent Current (Typical)
  • Shutdown Quiescent Current to 0.5 µA (Typical)
  • Current Limit and Thermal Protection
  • Power Good Pin (Active Low)
  • Create a Custom Design Using the LM27762 With the WEBENCH Power Designer

Description for the LM27762

The LM27762 delivers very low-noise positive and negative outputs that are adjustable between ±1.5 V and ±5 V. Input-voltage range is from 2.7 V to 5.5 V, and output current goes up to ±250 mA. With an operating current of only 390 µA and 0.5-µA typical shutdown current, the LM27762 provides ideal performance for power amplifier and DAC bias and other high-current, low-noise negative voltage needs. The device provides a small solution size with few external components.

Negative voltage is generated by a regulated inverting charge pump followed by a low-noise negative LDO. The inverting charge pump of the LM27762 device operates at 2-MHz (typical) switching frequency to reduce output resistance and voltage ripple. Positive voltage is generated from the input by a low-noise positive LDO.

Positive and negative outputs of LM27762 have dedicated enable inputs. These outputs support independent timing for the positive and negative rails for specific system power-sequence needs. Enable inputs can be also shorted together and connected to the input voltage. The LM27762 has an optional Power Good feature.

For all available packages, see the orderable addendum at the end of the data sheet.

Pricing


Qty Price (USD)
1-99 1.344
100-249 1.11
250-999 0.797
1,000+ 0.6

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 60,142
Qty | Price (USD) 1ku | 0.69 1-99 1.546 100-249 1.277 250-999 0.917 1,000+ 0.69