Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More LM2841 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOT-23-THN (DDC) | 6 |
3,000 | LARGE T&R
Custom reel may be available |
-40 to 125 |
Package | Pins | SOT-23-THN (DDC) | 6 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 125 |
Features for the LM2841
- Input voltage 4.5 V to 42 V
- Output current options of 100 mA, 300 mA, and 600 mA
- Feedback pin voltage of 0.765 V
- 550-kHz (X) or 1.25-MHz (Y) switching frequency
- Low shutdown IQ: 16-µA typical
- Short-circuit protected
- Internally compensated
- Soft-start circuitry
- Small overall solution size (SOT-6L package)
- Create a custom design using the LM2840 (or LM2841/42) with the WEBENCH® Power Designer
All trademarks are the property of their respective owners.
Description for the LM2841
The LM284xSIMPLE SWITCHER™ devices are PWM DC/DC buck (step-down)regulators. With an input range from 4.5 V to 42 V, they are suitable for a wide range ofapplications, such as power conditioning from unregulated sources. They feature a lowRDSON (0.9‑Ω typical) internal switch for maximum efficiency(85% typical). Operating frequency is fixed at 550 kHz (X option) and1.25 MHz (Y option), allowing the use of small external components while still beingable to have low output voltage ripple. Soft start can be implemented using the shutdown(SHDN) pin with an external RC circuit allowing the user to tailor thesoft-start time to a specific application.
The LM2840 isoptimized for up to 100 mA, the LM2841 for up to 300 mA, and the LM2842 for up to 600‑mAload currents. They all have a 0.765-V nominal feedback voltage.
Additional features include: thermal shutdown, VIN undervoltagelockout, and gate-drive undervoltage lockout. The LM284x are available in a low-profile SOT-6L package.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 2.044 |
100-249 | 1.791 |
250-999 | 1.256 |
1,000+ | 1.012 |
Additional package qty | carrier options
Package qty | Carrier |
1,000 | SMALL T&R
|
---|---|
Inventory | 35,542 |
Qty | Price (USD) |
|