text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

LM2842YMK-ADJL/NOPB ACTIVE

SIMPLE SWITCHER® 4.5V to 42V, 0.6A Step-Down DC/DC Switching Regulator in Thin SOT-23

Out of stock
Inventory: In stock
2.933

Pricing

Qty Price (USD)
1-99 2.933
100-249 2.57
250-999 1.802
1,000+ 1.452

Additional package qty | Carrier options info-circle

Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | 1.21 1-99 2.444 100-249 2.142 250-999 1.502 1,000+ 1.21

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
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
Package | Pins SOT-23-THN (DDC) | 6
Package qty | Carrier: 1,000 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LM2842

  • Input voltage 4.5 V to 42 V
  • Output current options of 100 mA, 300 mA, and 600 mA
  • Feedback pin voltage of 0.765 V
  • 550-kHz (X) or 1.25-MHz (Y) switching frequency
  • Low shutdown IQ: 16-µA typical
  • Short-circuit protected
  • Internally compensated
  • Soft-start circuitry
  • Small overall solution size (SOT-6L package)
  • Create a custom design using the LM2840 (or LM2841/42) with the WEBENCH® Power Designer

Description for the LM2842

The LM284xSIMPLE SWITCHER™ devices are PWM DC/DC buck (step-down)regulators. With an input range from 4.5 V to 42 V, they are suitable for a wide range ofapplications, such as power conditioning from unregulated sources. They feature a lowRDSON (0.9‑Ω typical) internal switch for maximum efficiency(85% typical). Operating frequency is fixed at 550 kHz (X option) and1.25 MHz (Y option), allowing the use of small external components while still beingable to have low output voltage ripple. Soft start can be implemented using the shutdown(SHDN) pin with an external RC circuit allowing the user to tailor thesoft-start time to a specific application.

The LM2840 isoptimized for up to 100 mA, the LM2841 for up to 300 mA, and the LM2842 for up to 600‑mAload currents. They all have a 0.765-V nominal feedback voltage.

Additional features include: thermal shutdown, VIN undervoltagelockout, and gate-drive undervoltage lockout. The LM284x are available in a low-profile SOT-6L package.

Inventory: In stock
2.933

Pricing

Qty Price (USD)
1-99 2.933
100-249 2.57
250-999 1.802
1,000+ 1.452

Additional package qty | Carrier options info-circle

Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | 1.21 1-99 2.444 100-249 2.142 250-999 1.502 1,000+ 1.21

Limit: 

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more