LM2852X-1.8EVAL

text.skipToContent text.skipToNavigation

LM2852X-1.8EVAL

2A 500 1500kHz Synchronous SIMPLE SWITCHER® Buck Regulator Evaluation Module

$75.00

Features

  • Input voltage range of 2.85 to 5.5 V
  • Factory EEPROM set output voltages from 0.8 V to 3.3 V in 100 mV increments
  • Maximum Load Current of 2 A
  • Voltage Mode Control
  • Internal type three compensation
  • Switching frequency of 500 kHz or 1.5 MHz
  • Low standby current of 10 mA
  • Internal 60 mW MOSFET switches
  • Standard voltage option 0.8/1.0/1.2/1.5/1.8/2.5/3.0/3.3 volts

Applications

  • Low voltage point of load regulators
  • Local solution for FPGA/DSP/ASIC core power
  • Broadband networking and communications infrastructure
  • Portable computing

 

Texas Instruments  LM2852X-1.8EVAL

LM2852 2 A 500/1500kHz SIMPLE SYNCHRONOUS Buck Regulator