Added to Your Shopping Cart

Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More LM2852 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
HTSSOP (PWP) | 14 |
94 | TUBE
|
-40 to 125 |
Package | Pins | HTSSOP (PWP) | 14 |
---|---|
Package qty | Carrier: |
94 | TUBE
|
Operating temperature range (°C) | -40 to 125 |
Features for the LM2852
- Input Voltage Range of 2.85 V to 5.5 V
- Factory EEPROM Set Output Voltages from 0.8 V to 3.3 V in 100-mV Increments
- Maximum Load Current of 2 A
- Voltage Mode Control
- Internal Type-Three Compensation
- Switching Frequency of 500 kHz or 1.5 MHz
- Low Standby Current of 10 µA
- Internal 60-mΩ MOSFET Switches
- Standard Voltage Options 0.8/1/1.2/1.5/1.8/2.5/3.3 V
All trademarks are the property of their respective owners.
Description for the LM2852
The LM2852 synchronous buck regulator is a high frequency step-down switching voltageregulator capable of driving up to a 2A load with excellent line and load regulation. The LM2852can accept an input voltage between 2.85 V and
5.5 V and deliver an output voltage that is factory programmable from 0.8 V to 3.3 V in100-mV increments. The LM2852 is available with a choice of two switching frequencies –500 kHz(LM2852Y) or 1.5 MHz (LM2852X). It also features internal, type-three compensation to deliver a lowcomponent count solution. The exposed-pad HTSSOP-14 package enhances the thermal performance of theLM2852.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 3.333 |
100-249 | 2.921 |
250-999 | 2.048 |
1,000+ | 1.65 |
Additional package qty | carrier options
Package qty | Carrier |
2,500 | LARGE T&R
|
---|---|
Inventory | 20,283 |
Qty | Price (USD) |
|
Custom reel may be available