text.skipToContent text.skipToNavigation

LM2852YMXAX-2.5/NOPB ACTIVE

2A 500/1500kHz Synchronous Buck Regulator

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 8,712  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
HTSSOP (PWP) | 14 2,500 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins HTSSOP (PWP) | 14
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LM2852

  • Input Voltage Range of 2.85 V to 5.5 V
  • Factory EEPROM Set Output Voltages from 0.8 V to 3.3 V in 100-mV Increments
  • Maximum Load Current of 2 A
  • Voltage Mode Control
  • Internal Type-Three Compensation
  • Switching Frequency of 500 kHz or 1.5 MHz
  • Low Standby Current of 10 µA
  • Internal 60-mΩ MOSFET Switches
  • Standard Voltage Options 0.8/1/1.2/1.5/1.8/2.5/3.3 V

All trademarks are the property of their respective owners.

Description for the LM2852

The LM2852 synchronous buck regulator is a high frequency step-down switching voltageregulator capable of driving up to a 2A load with excellent line and load regulation. The LM2852can accept an input voltage between 2.85 V and
5.5 V and deliver an output voltage that is factory programmable from 0.8 V to 3.3 V in100-mV increments. The LM2852 is available with a choice of two switching frequencies –500 kHz(LM2852Y) or 1.5 MHz (LM2852X). It also features internal, type-three compensation to deliver a lowcomponent count solution. The exposed-pad HTSSOP-14 package enhances the thermal performance of theLM2852.

Pricing


Qty Price (USD)
1-99 2.8
100-249 2.453
250-999 1.72
1,000+ 1.386

Additional package qty | carrier options

Package qty | Carrier 94 | TUBE
Inventory 4,575
Qty | Price (USD) 1ku | 1.65 1-99 3.333 100-249 2.921 250-999 2.048 1,000+ 1.65