text.skipToContent text.skipToNavigation

LM2853-1.2EVAL

3A 550 kHz Synchronous SIMPLE SWITCHER® Buck Regulator Evaluation Module

$20.00

Features

  • Input voltage range of 3.0V to 5.5V
  • Output voltage range of 0.6V to 4.5V
  • 2.0A output current
  • High Switching Frequencies:
         1.6MHz (LM2832X)
         0.55MHz (LM2832Y)
         3.0MHz (LM2832Z)
  • 150mΩ PMOS switch
  • 0.6V, 2% Internal VOltage Reference
  • Internal soft-start
  • Current mode, PWM operation
  • Thermal Shutdown
  • Over voltage protection

Applications:

  • Local 5V to Vcore Step-Down Converters
  • Core Power in HDDs
  • Set-Top Boxes
  • USB Powered Devices
  • DSL Modems

Texas Instruments  LM2853-1.2EVAL

LM2832 High Frequency (3 MHz) 2.0A Load - Step-Down DC-DC Regulator